??
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Tipco Punches
Description
MCH - Tapered Head - 30° Head Blank/Shaped
Bill of material
M2 MCHB 10X80 LU19
Part Number
Type
D1
mm
D2
mm
H
mm
LU
mm
K
mm
Z
mm
P
mm
W
mm
R
mm
G
0.00 mm
Overall Length
mm
Standard alterations
S at Standard alteration
mm
A at Standard alteration
°
Key flat
Key flat position
°
DS
mm
Key flat depth
mm
Material
Hardness
60-62
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension