??
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Tipco Punches
Description
DIN9861 - Tapered Head - 60° Head (DIN9681)
Bill of material
M2 DIN9861 C 9.50X71 LU13 P2.00
Part Number
Type
D1
mm
Enter value for D1
mm
cm
inch
ft
Tolerance
mm
D2
mm
K
mm
LU
mm
P
mm
Enter value for P
mm
cm
inch
ft
W
mm
R
mm
G
0.00 mm
Overall Length
mm
Standard alterations
S at Standard alteration
mm
A at Standard alteration
°
Key flat
Key flat position
°
DS
mm
Key flat depth
mm
Material
M2
Hardness
60-62
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension